IESNA:LM-63-2002
[TEST]P1444983
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-180W-T5-HSS)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 5 WITH HOUSE SIDE SHIELD
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21645
TILT=NONE
1 23809 1 181 25 1 2 0.29 0.35 0
1 1 180.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3272.9 3277.6 3286.2 3297.5 3312.1 3329 3347.6 3366.7 3388.2 3412.7
3438.9 3467.1 3495.2 3523.8 3553.5 3584.7 3615.7 3649.7 3685.3 3721.8
3760.5 3802 3844.9 3890.3 3937.6 3985.8 4036.7 4089.3 4143.4 4199.6
4257.1 4314.9 4372.2 4430.4 4489.1 4549.8 4610.7 4671.4 4732.5 4792.4
4853.4 4911.8 4973.2 5031.2 5088.9 5148.7 5208.4 5267.9 5330.4 5393.5
5458.8 5524.5 5591.1 5659.4 5725.5 5791.4 5851.5 5909 5963.9 6012.6
6055.3 6090.4 6117.8 6141.4 6162.5 6182.1 6193.6 6192 6134.1 5951.5
5572.7 4977.7 4347.3 3682.1 2910.1 1942.5 1059 789.3 528.6 267.8
237.6 211.5 188 166.5 146 126.3 107.7 89.9 77.6 65.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3277.6 3285.1 3295.8 3309.6 3325.4 3343.1 3363.2 3384.7 3408.9
3435 3462.2 3489.8 3518 3546.9 3578.7 3611.7 3645.6 3679.9 3716.2
3754.5 3794.5 3836.8 3881.4 3927.6 3974.7 4023.3 4072.5 4123.8 4174.5
4227 4278.8 4330.9 4384.6 4437.9 4492.8 4548.5 4603.3 4660.1 4718.3
4777.9 4840.8 4902.1 4966.3 5033.2 5100.6 5171.4 5244.5 5318.9 5394
5471.2 5549.2 5627.9 5704.7 5780 5851.2 5920.6 5986.5 6047.8 6105.4
6156.7 6202.7 6241.3 6275.6 6303.5 6327.2 6349.2 6362.7 6356.7 6307.7
6163 5851.7 5344.3 4682.5 3961.2 3177.6 2244.1 1247.9 915.5 596.4
277.4 241.9 212.9 186.5 162.1 139.8 119.8 101 84.6 68.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3277.3 3284.4 3293.7 3306.4 3322.1 3340 3360.2 3381.7 3404.9
3431.9 3460.7 3490 3520.8 3551.2 3584 3617.3 3651.7 3687.7 3724.7
3762.2 3800.8 3841.8 3883.2 3926.3 3970.4 4015.8 4063.2 4111.5 4161.2
4213.4 4265.6 4318.8 4372.6 4428 4484.5 4541.2 4599.5 4658 4714.6
4773.1 4833.4 4893.8 4955.9 5017.6 5083.5 5150.4 5219.5 5289.4 5360.7
5432.2 5506.1 5578.3 5651.5 5728.5 5806.3 5889.2 5972.9 6056.6 6138.1
6218.1 6297.9 6375.4 6454.3 6527.5 6594.8 6655 6706.5 6750.4 6774.4
6779.7 6754.4 6691.8 6551.6 6250.9 5712.6 5007.4 4253.9 3329 2164.7
1119.9 832.3 550.8 269.3 221.3 179.3 146.4 117.4 90.6 74.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3276.3 3282.1 3290.1 3302 3316.5 3334.3 3354.1 3376 3399.7
3426.1 3455.4 3486 3519.3 3552.1 3586.8 3621.7 3657.3 3692.8 3729.8
3767.2 3805.6 3846.5 3887.5 3929.8 3975.1 4021.3 4067.4 4116.3 4167.1
4218.9 4269.8 4314.6 4359.9 4406.5 4458.4 4507.9 4559 4613.3 4670.3
4727.9 4785.5 4846.4 4906.7 4966.9 5023.2 5081.4 5141.1 5202.1 5267.6
5335.9 5405.5 5476.1 5545.9 5621.6 5699.8 5781.5 5869.8 5957.3 6044.5
6137 6228.7 6322.9 6417.6 6511.8 6599.6 6677.3 6746.2 6802.9 6844.4
6867.6 6863.2 6821.8 6736.4 6575.6 6300.4 5866.3 5236.1 4324.2 3261.1
2118.8 1076.8 796.7 528.8 260.9 216.5 180.8 141.2 97 76
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3275.5 3280 3287.6 3298.4 3311.2 3327.2 3346.4 3367.2 3391
3418 3446.3 3475.4 3507 3540.8 3574.5 3609.4 3646.1 3683.2 3721.2
3759.7 3800.3 3842.4 3886.5 3921.5 3956.9 3999.5 4036.8 4079.7 4126.1
4174.1 4223.3 4272.3 4316.1 4357.9 4402.5 4451.7 4499.9 4547.7 4597.5
4651.7 4708.5 4765.2 4825.1 4882.9 4944.2 5007.2 5072.1 5135.3 5194
5245.2 5301.9 5362.2 5415.8 5475.7 5539 5605.9 5673.8 5740.5 5807.5
5870.5 5930.4 5987.2 6041.9 6089.1 6134.9 6174.7 6199.9 6199.6 6194
6187.5 6131.5 6022.3 5839.3 5575.4 5233.2 4830.6 4336.1 3655.5 2702.2
1647.8 826.6 542.3 263.5 212.8 168.2 128.4 99.5 75.1 50.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3273.7 3276.4 3283.2 3293 3305 3318.7 3336.3 3356.5 3378.7
3403.1 3430.9 3459.9 3490.3 3521.5 3553.7 3587.7 3622.5 3657.6 3695.6
3727.6 3755.4 3790.5 3827.2 3871 3916.4 3962.3 4002.1 4039.2 4080.7
4123 4163.3 4213 4262.4 4311 4359.6 4409.5 4458 4509.8 4559.5
4596.1 4637.4 4677.3 4722.2 4773.9 4831.7 4892.6 4954.5 5014.7 5078.1
5141 5195.8 5247 5300.2 5344.6 5373.8 5411.6 5449.3 5488.8 5523.3
5552.8 5579.5 5596.2 5602.5 5600.6 5589.6 5559.6 5518.9 5467.9 5355.9
5152.5 4849.3 4461.8 4068 3704.4 3297.5 2683.7 1768.7 922.2 665.7
427.7 189.7 161.2 136.3 114.4 95.1 78.6 62.2 45.7 29.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3271.6 3273.2 3279 3287.8 3298.7 3311.9 3328 3347.8 3368.6
3392.3 3418.1 3445 3473.4 3502.7 3534.2 3566.9 3600.1 3630.7 3652.2
3681.6 3716.7 3757.4 3799.9 3836.9 3871.7 3913.6 3953.4 4002.2 4052.7
4106.2 4160.6 4214.1 4268.3 4313.8 4345.7 4381.5 4420.4 4467.2 4518
4569.2 4617.5 4664.6 4702.9 4734.4 4771.6 4796.8 4823.6 4855.4 4898.3
4945.1 4991.5 5040.6 5087.8 5132.2 5165.1 5183.9 5198.8 5209.1 5226
5238.7 5244.1 5242.8 5225 5186.9 5145.5 5103.9 5049.2 4902.1 4627.6
4231.8 3826 3451.1 3120 2737.4 2082.2 1427 781.3 568.3 355.4
146.7 125.3 106.3 89.2 73.2 58.7 45.3 33.5 21.6 10
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3270.7 3271.3 3276.2 3284.1 3294.2 3306.2 3321.3 3340.5 3361.3
3383.9 3409.9 3437.5 3466 3495 3525.9 3558.4 3591.9 3618.7 3644.5
3672.6 3713.6 3754 3788.1 3821.5 3858.9 3900.9 3947.3 3993.3 4040.9
4088.7 4134.8 4166.3 4190.2 4216.3 4255.3 4295.3 4336.1 4378.5 4413.7
4446.6 4480.9 4506.5 4540.2 4594 4649.2 4706.5 4754.6 4773.3 4784
4788.5 4779.8 4814.9 4859.5 4903.3 4931.3 4941.3 4959.3 4976.1 4969.6
4937.4 4932.4 4927 4885.3 4851.8 4788.8 4719.5 4603.3 4503.2 4394.2
4214.4 3941.5 3600.2 3248.1 2929.1 2599.8 2042.2 1484.7 936.5 664.4
392.3 124.5 104.5 86.7 70.9 57.5 45.2 33.8 24 14.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3269.8 3269.8 3273.2 3280.1 3290.6 3302.2 3316.6 3336.8 3361.2
3386.9 3414.9 3444.3 3476.5 3508.3 3541.5 3576.7 3612.8 3648.9 3674.6
3700.9 3729.6 3768.5 3804.6 3831.6 3864.3 3899.7 3940.6 3962.3 3937.3
3939.5 3928.1 3960.6 3992.8 4027 4064.5 4106.2 4144.4 4170.1 4201
4246.8 4293.4 4341 4388.1 4435.8 4470.1 4477.8 4484.9 4387.5 4311.9
4302.6 4344.9 4378.7 4395.9 4418 4464 4502.5 4518.9 4543.8 4431.3
4320.8 4338.3 4349.6 4358 4348.1 4287 4114.5 4105.2 4129.2 4141.1
4126.5 3977.2 3825.2 3655.8 3445.2 3152 2874.8 2555.5 2038.3 1521
1010.4 709.5 408.5 111.6 86.3 67.2 49.7 36.7 26.2 15.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3269.5 3268.9 3271.7 3278.3 3288.3 3304.3 3322.4 3343 3366
3393.2 3423.4 3453.9 3485.8 3520.3 3553.9 3587.8 3621.3 3655.9 3690.6
3720.6 3668.6 3634.5 3628.6 3663.1 3696.7 3720.7 3748.5 3781.3 3823.6
3867.1 3911.4 3954 3989.3 4019.6 4049.9 4083.5 4077.2 3944.8 3849.4
3886.7 3927.8 3970.6 4014.9 4052.5 4077.2 4099.6 4133.1 4163.5 4054.6
3901.4 3906.2 3948.2 3988.4 4015.4 4040.2 4044.7 3875.5 3746.4 3791.8
3841.5 3894.2 3940.5 3807.9 3710.1 3704.9 3717.4 3520.8 3464.3 3423
3228.7 3173.4 3015.5 2918.7 2678 2481.1 2151.3 1821.6 1491.3 1108.3
740.4 516 291.7 74.4 56.6 47.1 38.6 30.1 21.5 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3269.5 3269.5 3272 3278.1 3290.4 3307 3326.6 3348.8 3372.4
3398 3426.9 3456.6 3488.2 3520.1 3551.8 3584 3574.9 3516.4 3486.9
3516.3 3547.9 3581.2 3616.2 3652.5 3688.4 3726.6 3764.2 3801.5 3839.3
3870.9 3888 3749.1 3646 3661.3 3699.6 3731.9 3758.5 3781.8 3815.5
3854.4 3892.7 3926.9 3814.2 3669.6 3667.2 3700.2 3726.2 3747.6 3776.3
3812.6 3709.9 3485.8 3485.1 3525.5 3567.5 3609.5 3645.2 3425.9 3307.6
3323.4 3340 3176.3 2992.3 2970.4 2914.4 2640.5 2630.2 2473.9 2256.9
2037.4 1817.9 1599.5 1426.4 1187.4 1022.9 878.2 717.4 524.2 371.1
218 67.3 34.5 28 23.3 18.5 13.8 10.8 8.3 6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3270.1 3270.4 3273.2 3280 3294.2 3311.1 3331.9 3353.6 3377.4
3402.2 3430.2 3457.6 3487.4 3516.2 3535.1 3463.8 3419 3447.7 3476.8
3508.5 3541.4 3576.7 3611.7 3649.2 3685.3 3721.6 3758 3790.6 3710.9
3575.1 3553.7 3589.7 3626 3663 3699.3 3737.8 3772.5 3809.8 3840.9
3657.5 3521.8 3545.8 3583.2 3623.2 3663 3703.1 3737.1 3565.9 3350.6
3376 3416.8 3457.5 3493.8 3519 3256.4 3105.9 3113.7 3126.1 3030.4
2697.6 2689.1 2675.8 2398 2209.4 2191.1 1951.9 1712.8 1504.9 1224.8
938.9 662.2 324.5 269.9 219 168.2 118.9 66.8 47.6 28.3
9.2 7.7 6.7 5.9 5.2 4.7 4.2 3.9 3.6 3.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3269.8 3269.5 3272.9 3281.7 3296 3313.2 3333.7 3355.7 3379.9
3406 3433.4 3461.6 3490.5 3517.7 3481.1 3415.7 3420 3450 3480.8
3513.8 3546.9 3582.6 3619.4 3657.6 3693.3 3731.4 3768.3 3741 3593.3
3548.2 3587.4 3628.9 3671.8 3713.4 3758.7 3801.3 3843.5 3879.4 3701.7
3557.1 3580.5 3612.2 3644.8 3676.2 3706.1 3728.4 3535.5 3327 3342.2
3371 3400.6 3429.7 3450.1 3164.2 3025.5 3046 3058.2 3015.7 2616.3
2574.9 2573.3 2291 2076.5 1899 1721.4 1545.5 1490.3 989.1 807.5
550.4 293.3 39.4 0.6 0.4 0.5 0.5 0.6 0.7 0.8
1 1.1 1.3 1.5 1.6 1.8 2 2.2 2.4 2.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3271.3 3272.2 3276 3284.9 3299.4 3318.2 3339 3362.1 3386.6
3414.6 3443.9 3473 3503.8 3535.5 3555.4 3487.2 3445.9 3473.5 3504.7
3537.4 3571.7 3608.5 3647.5 3686.9 3725.6 3763.6 3802.3 3837.5 3773.9
3634.5 3607.9 3644.5 3682.2 3719.2 3756.9 3797.7 3836.7 3875.3 3910
3746 3603.7 3617.6 3656.1 3697.3 3736.2 3777 3812.6 3666.5 3443.9
3452.1 3490.3 3527.2 3561.8 3590 3323.3 3168.2 3173.2 3185.9 3107
2757.2 2743.8 2728.4 2433.5 2243.1 2225.4 1976.6 1729.6 1533.9 1251
955.6 655 279.2 234.2 189.1 144.1 102.4 59.9 42.8 25.8
8.9 7.5 6.5 5.7 5.1 4.6 4.2 3.9 3.6 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3272 3274 3279 3287.4 3301.9 3320.9 3342.4 3367.7 3394.1
3424 3457.1 3490.8 3525.1 3559.3 3595.7 3630.4 3627.9 3570.5 3546.2
3578 3614 3650.7 3689 3728.6 3769 3812.2 3854.3 3896.7 3938.3
3971.6 3994.7 3879.4 3778.9 3777.6 3817.9 3857.1 3885.7 3911.3 3942.3
3983.1 4024 4061.2 3977.5 3822.1 3799 3834.1 3859.1 3880.4 3909.4
3944.6 3870 3642 3619 3657.3 3698.1 3738.2 3772.5 3561.8 3423.7
3436.8 3455.6 3306 3096.6 3074.3 3034.4 2729.6 2705 2553.3 2307.1
2100.6 1876.4 1652 1425.8 1136.2 947.9 799.6 641.7 467.4 332.5
197.7 65.8 37.3 28.9 23.9 18.8 13.8 10.5 7.8 5.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3273.4 3276.5 3282.4 3291.8 3305 3324 3345.7 3370.9 3399.2
3430.5 3463.5 3499.4 3537.7 3578 3617.1 3655.6 3695.8 3736.5 3776.1
3810.7 3779.8 3738.7 3735.2 3774.9 3816.5 3848.5 3879.4 3913.1 3958.2
4004 4050.1 4095.6 4138.2 4172.1 4206.4 4238.4 4250.6 4123.1 4027.3
4054.3 4097.5 4142.1 4187.4 4229 4258 4280.7 4314.1 4347.8 4273.1
4113.9 4089.2 4133.4 4173.9 4198.9 4220.6 4225.1 4091.3 3935.4 3971
4015.2 4061.8 4103.8 3976.9 3842.7 3820.2 3813.5 3606.9 3535.8 3475.7
3268 3191.8 3022.8 2877.1 2610.3 2363.2 2004.7 1646.3 1287.7 923.9
559.7 329.8 106 70.4 57.7 48.2 39.6 29.7 19.8 10
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3274.7 3278.7 3285.4 3296.2 3310.3 3326.6 3347.4 3372.4 3401
3431.3 3464.5 3499.7 3537.5 3576.2 3617.4 3660 3703.2 3745.3 3777.5
3810.2 3845.2 3890.4 3937.3 3975.3 4009.5 4045.2 4087.1 4116 4109.7
4102.9 4106.2 4127.4 4163.1 4201.5 4239.5 4279.2 4321.8 4350.3 4381
4426.1 4474.9 4527.1 4579.5 4631.4 4671.4 4683.1 4703 4644.1 4566.4
4513.4 4550.6 4579.6 4596.2 4614.8 4650.6 4685.9 4694 4705.7 4620.9
4481.3 4471.7 4475.2 4473.2 4457.1 4397.5 4222.4 4174.1 4185.4 4179.3
4141.2 3949.5 3740.1 3516.1 3259.2 2925.4 2589.5 2139.1 1688.7 1237.5
675.5 483.3 291.1 102.4 82.4 63.3 46.6 35.1 24.9 14.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3275.6 3280.9 3289.2 3301.5 3315.8 3333.4 3355 3379.2 3404.1
3432.8 3463.8 3497.2 3532 3568.1 3607.8 3647.7 3689.6 3727.5 3756.2
3789.7 3835.6 3883.1 3929.5 3967.3 4008.1 4048.6 4096.1 4146.3 4197
4249 4298.2 4337 4363.7 4393.4 4435.5 4478.3 4523.4 4571.2 4618.4
4654.3 4689.5 4713.8 4751.6 4806.9 4866.8 4926 4986.1 5026.3 5025.7
5025.2 5015.1 5016.5 5047.2 5081.2 5105.9 5105.6 5106.5 5108.3 5096.2
5058.2 5038.3 5028.5 4982.8 4943.3 4867 4788.1 4672.6 4533.3 4369.2
4117.2 3769.3 3374.4 2998.9 2652.6 2142.9 1633.2 1127.3 797.8 468.3
143.8 117.8 99.3 82.4 67.6 54.6 42.9 31.9 22.5 13.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3275.2 3281.8 3291 3304.3 3319.6 3337.8 3360.2 3384 3409.3
3437.8 3470.1 3503.8 3539.5 3576.1 3613.5 3653.4 3694.7 3736.4 3767.5
3801.2 3839.1 3885.2 3935 3983.8 4026.2 4068.4 4115.2 4163.8 4218.6
4274.5 4330.3 4387.7 4443.7 4499.8 4539 4579.3 4618.8 4669.8 4718.8
4767.6 4815.7 4864.5 4911.3 4949.6 4988 5018 5040 5072.4 5117.4
5165.9 5210.9 5256.5 5298.1 5336.8 5361.3 5366.2 5364.1 5362.9 5368
5370.2 5362.1 5353.5 5332.2 5287 5235.1 5178.2 5083.6 4871.3 4513.6
4037.8 3617.7 3242.7 2869.9 2399.3 1732 1013.5 476.8 365.3 256.2
147.2 123.4 103.9 86.8 71.6 56.4 42.7 29.6 17.9 8.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3276.4 3284.1 3294.3 3308.3 3324.2 3343.7 3366 3391.2 3418
3447 3480.8 3515.3 3552.6 3591.3 3630.9 3670.9 3712.4 3755.6 3800.2
3845.5 3880.8 3921.7 3962.6 4010.6 4061.3 4112.2 4162.4 4206.4 4248.3
4295.8 4338.3 4384.9 4436.6 4487.2 4539.9 4594.2 4648 4703.2 4758.5
4802.7 4843.4 4888.5 4935.3 4991.7 5052 5116.1 5178.8 5240.3 5302.5
5361.7 5413 5458.5 5505.3 5542.4 5562.6 5590.2 5612.7 5637.4 5660
5677.8 5693.9 5704.4 5703.2 5694.6 5663.6 5617 5561.6 5462.5 5277.4
4986.3 4576.6 4140.9 3717.8 3303.4 2786.2 2035.5 1178.2 860.4 544.5
228.5 182.9 155 131.2 110.3 91.3 75.4 59.6 43.9 28.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3277 3285.4 3296.5 3310.5 3327.6 3347.7 3370.9 3396.7 3425
3455.4 3489.5 3524.5 3561.2 3601.5 3643.7 3685.3 3727.4 3769.3 3813.8
3859 3905.9 3951.6 3998.8 4045.7 4085.8 4125.5 4170.5 4214.2 4264.1
4314.9 4365.8 4417.6 4467.8 4515.4 4563.3 4613.9 4667.6 4718 4772.7
4832.1 4893.5 4953.4 5014.6 5075.5 5138.5 5204.4 5269.5 5334.4 5394.7
5448.7 5500.5 5557.1 5607.7 5665.6 5728.7 5791.9 5851.9 5908 5963.2
6017.2 6071.8 6120.4 6160.3 6193 6220.9 6244.5 6247.5 6234.6 6213.5
6160.9 6054.5 5881.7 5618.2 5270.1 4840.7 4340.7 3762.5 3000.9 2038.4
1162.2 849.2 548.7 248.3 203.3 159.5 122.6 95.2 72.4 49.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3277.5 3286.7 3298.2 3312.2 3329.7 3350 3373.3 3398.2 3426.7
3456.4 3488.5 3523.1 3559.7 3598.9 3636.7 3677.1 3717.2 3758.1 3799
3841.5 3884.1 3928 3973.8 4018.8 4065.5 4113.6 4162.4 4214.5 4268.1
4323.3 4377.9 4432.2 4483.5 4533.3 4586 4642.6 4696.2 4750.5 4808.8
4869.7 4931.3 4993.9 5055.5 5119.2 5178.4 5238.9 5300 5364.4 5430.8
5500.9 5569.9 5638.3 5709.9 5786.6 5867 5949.5 6031.3 6115.1 6198.4
6282.9 6368.3 6454 6540.7 6623.4 6696.6 6757.3 6806.8 6845.1 6874
6870.1 6829.6 6759.5 6625.9 6415.1 6078.7 5589.8 4874.8 3937.4 2881.1
1783.3 892 671.7 464 256.2 215.1 179.5 138.7 96.7 75.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3278.5 3287.4 3299.5 3314.7 3331.2 3350.5 3372.4 3396.1 3423
3452.3 3482.9 3515.7 3549.9 3585.7 3620.4 3655.8 3692.8 3730.3 3769.5
3808.9 3849.7 3893 3937.3 3980.9 4027.5 4075.9 4126.1 4177.4 4231.1
4284.6 4340 4394.9 4450.9 4508.2 4566.2 4625.4 4684.6 4744.9 4805.4
4868.4 4930.1 4992.2 5056.4 5121.7 5188.3 5255.2 5324.4 5395.8 5469.2
5543.4 5617.1 5691.1 5766.5 5841.7 5921 6003.5 6087.8 6168 6245.7
6326 6405.6 6483.3 6562.6 6640.8 6712.4 6775.5 6825.7 6860.3 6872.4
6865.3 6827.4 6745.2 6581.8 6257.3 5723.7 5017.6 4232.9 3261.5 2118.3
1143.9 836.2 552.9 269.6 224.8 182.9 149 119.7 92.1 75.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3278.8 3288.1 3300.2 3315 3331.6 3350.8 3370.9 3393.4 3418.5
3446.1 3475.5 3505.8 3535.6 3567 3600 3633.9 3668.5 3705 3741.9
3780.4 3820.9 3863.1 3907.3 3951.7 3999.2 4048.1 4098.1 4148 4199.6
4252.8 4306.8 4360.7 4416.4 4471 4525.8 4580.8 4637.9 4696.1 4755.4
4816.9 4880.4 4945.3 5010 5077.5 5149.2 5220.2 5294.1 5369.5 5449.4
5527.6 5608 5688 5768.7 5846.9 5923.4 5995.9 6063 6124.2 6181
6230.5 6273.6 6311.7 6345.6 6377.2 6404.8 6430.7 6447 6442.7 6398.2
6271.7 5989.4 5493.2 4829.8 4080.2 3286 2396.7 1387 1020.7 660
299.2 251.9 221.2 193.2 167.7 144.5 123.4 103.9 86.6 69.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3272.9 3277.6 3286.2 3297.5 3312.1 3329 3347.6 3366.7 3388.2 3412.7
3438.9 3467.1 3495.2 3523.8 3553.5 3584.7 3615.7 3649.7 3685.3 3721.8
3760.5 3802 3844.9 3890.3 3937.6 3985.8 4036.7 4089.3 4143.4 4199.6
4257.1 4314.9 4372.2 4430.4 4489.1 4549.8 4610.7 4671.4 4732.5 4792.4
4853.4 4911.8 4973.2 5031.2 5088.9 5148.7 5208.4 5267.9 5330.4 5393.5
5458.8 5524.5 5591.1 5659.4 5725.5 5791.4 5851.5 5909 5963.9 6012.6
6055.3 6090.4 6117.8 6141.4 6162.5 6182.1 6193.6 6192 6134.1 5951.5
5572.7 4977.7 4347.3 3682.1 2910.1 1942.5 1059 789.3 528.6 267.8
237.6 211.5 188 166.5 146 126.3 107.7 89.9 77.6 65.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
